LPC25-M25-C-FG
Flexicon
Non-metallic conduits and fittings
LPC
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/lpc/lpc_c_fg.prj},{NB=LPC25-M25-C-FG},{CLR=Self colour},{DES=Metric Thread},{CT=LPC},{CS=25},{T1=M25},{NDM=25.0000},{KDM=23.1600},{A=M25x1.5},{B=14},{C=35.3},{D=40.0},{D1=38.0},{E=18.7},{F=38.0},{F1=36},{CNSMAT=Nickel Plated Brass},{INFO=HTML (online)},{BD=33.000},{CHAC=39.000},{CHL=12.000},{HEXAC=36.000},{HEXL=6.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Flexicon
Description
LPC-C-FG - Straight, external thread, Stainless Steel, Hygienic and food contact conduit fitting for use with LPC conduits
Bill of material
LPC25-M25-C-FG
CNSORDERNO
Order number
LPC25-M25-C-FG
LPC25-M25-C-FG
CS
Conduit Size
25
25
A
Metric Thread
M25x1.5
M25x1.5
B
Length
14
14
mm
C
Length
35.3
35.3
mm
D
Diameter
40.0
40.0
mm
D1
Width across flats
38.0
38.0
mm
E
Diameter
18.7
18.7
mm
F
Diameter
38.0
38.0
mm
F1
Width across flats
36
36
mm
CNSMAT
Material
Nickel Plated Brass
INFO
HTML (online)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求