FPAU28-BM32-CGB-R1
Flexicon
Non-metallic conduits and fittings
ULTRA
Straight
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/ultra/straight/fpau_r_cable_gland.prj},{NB=FPAU28-BM32-CGB-R1},{RELEASE=1},{CLR=Black},{DES=NPB Metric Thread},{CT=FPAU},{NW=23},{CS=28},{R=R1},{A=M32x1.5},{T1=BM32},{NDM=32.0000},{KDM=30.1600},{B=15},{C=78},{D=44},{E=21},{FAF=35},{GAF=38},{CGR=14-18},{CNSMAT=PA66 & Nickel Plated Brass},{INFO=HTML (online)},{VER=1.000},{SW=42.000},{SWC=44.000},{CNL=29.350},{RL=31.000},{RD=28.500},{MHEXL=7.000},{SMCL=6.000},{LMCL=19.000},{HEXL=5.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Flexicon
Description
FPAU-CG-R - Ultra - Straight, conduit fitting with integral cable strain relief
Bill of material
FPAU28-BM32-CGB-R1
CNSORDERNO
order number
FPAU28-BM32-CGB-R1
FPAU28-BM32-CGB-R1
CS
Conduit Size
28
28
A
Thread
M32x1.5
M32x1.5
B
Length
15
mm
C
Length
78
78
mm
D
Diameter
44
44
mm
E
Diameter
21
21
mm
FAF
Width across flats
35
35
GAF
Width across flats
38
38
mm
CGR
Cable gland range
14-18
14-18
mm
CNSMAT
Material
PA66 & Nickel Plated Brass
mm
INFO
HTML (online)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FPAU90 - Ultra - 90° elbow, swivel brass conduit fitting, external short Me...
Flexicon
11.11.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求