LTP25-M25-EXD-90
Flexicon
Metallic conduits and fittings
LTP
EXD
Powered by
CAD模型選擇
{flexicon/2_metallic_conduit_and_fittings/ltp/exd/ltp_exd_90.prj},{NB=LTP25-M25-EXD-90},{CLR=Self colour},{DES=Metric Thread},{CT=LTP},{CS=25},{T1=M25},{NDM=25},{KDM=23.160},{A=M25x1.5},{B=15},{C=91.0},{D=35},{E=17.9},{F=33},{G=30},{H=36},{I=36},{J=42.5},{CNSMAT=Nickel Plated Brass},{INFO=HTML (online)},{VER=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Flexicon
Description
LTP-EXD 90ᵒ - 90 degree elbow, external thread, nickel plated brass, flameproof barrier gland with swivel female thread for LTP / LTPHC / LTPLFH / LTPUL / LTPSS / LTPPU / LTBRDP / LTBRDLFH conduits.
Bill of material
LTP25-M25-EXD-90
CNSORDERNO
Order number
LTP25-M25-EXD-90
LTP25-M25-EXD-90
CLR
Colour
Self colour
DES
Description
Metric Thread
CS
Conduit Size
25
25
A
Thread
M25x1.5
M25x1.5
B
Length
15
mm
C
Length
91.0
91.0
mm
D
Width accross flats
35
35
mm
E
Diameter
17.9
17.9
mm
F
Width accross flats
33
33
mm
G
Width accross flats
30
30
mm
H
Width accross flats
36
36
mm
I
Width accross flats
36
36
mm
J
Height
42.5
42.5
mm
CNSMAT
Material
Nickel Plated Brass
INFO
HTML (online)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求