目錄: FRÄNKISCHE INDUSTRIAL PIPES
Created: 27.09.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK ONE AFPA-17M20MB
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK ONE
AFPA-MM
Powered by
CAD模型選擇
{fraenkische/fiplock_one/afpa_mm/afpa_mm_asmtab.prj},{NB=FIPLOCK ONE AFPA-17M20MB},{PARTNR=AFPA-17M20MB},{NW=17},{G=M20x1.5},{L=8.75},{ID=17.5},{H=50.60},{D=34.0},{E=28.4},{SW=27},{WEIGHT=33.7},{PPATH=afpa_mm_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
FRÄNKISCHE INDUSTRIAL PIPES
Description
AFPA-MM - Fitting straight, nickel plated brass female - metric thread
Bill of material
FIPLOCK ONE AFPA-17M20MB
PARTNR
Part-No.
AFPA-17M20MB
AFPA-17M20MB
NW
Nominal width
17
17
mm
G
Thread
M20x1.5
M20x1.5
L
Thread length
8.75
8.75
mm
ID
Ø
17.5
17.5
mm
H
Total height
50.60
50.60
mm
D
Ø
34.0
34.0
mm
E
Ø
28.4
28.4
mm
SW
27
27
mm
WEIGHT
Weight
33.7
33.7
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求