目錄: FRÄNKISCHE INDUSTRIAL PIPES
Created: 27.09.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK ONE ASPA-23M25MG-11
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK ONE
ASPA-MML
Powered by
CAD模型選擇
{fraenkische/fiplock_one/aspa_mml/aspa_m_asmtab.prj},{NB=FIPLOCK ONE ASPA-23M25MG-11},{PARTNR=ASPA-23M25MG-11},{NW=23},{G=M25x1.5},{GX=25.000},{L=11},{ID=18.1},{H=55.5},{D=41.7},{E=41},{SW=36},{WEIGHT=58.7},{PU=6},{CTN=},{MA=17},{A1=19.75},{A2=37.60},{A3=41.7},{A4=39.0},{A5=31.2},{A6=6.90},{A7=18.1},{A8=11},{A9=25.0},{B1=36},{B4=14.00},{B5=0.0},{B6=0.0},{B8=0},{B9=41},{C1=1.5},{C2=45},{D1=9.500},{D2=3.450},{E1=20.00},{E2=36.20},{E3=0.20},{E4=29.0},{E5=12.10},{F1=35},{F2=20.2},{F4=2.25},{F5=2.0},{F7=2},{F8=0.30},{F13=22.15970},{F14=30},{F15=22.7},{F16=2.00},{F17=1},{F18=1.6},{F19=120},{F20=45},{F21=3.5},{F22=2.25},{F23=2.25},{PPATH=aspa_m_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 28
HELP_VARIABLE
Company
FRÄNKISCHE INDUSTRIAL PIPES
Description
ASPA-MML - Fitting straight, metric, metal thread, long
Bill of material
FIPLOCK ONE ASPA-23M25MG-11
PARTNR
Part-No.
ASPA-23M25MG-11
ASPA-23M25MG-11
NW
Nominal width
23
23
mm
G
Thread
M25x1.5
M25x1.5
L
Thread length
11
11
mm
ID
18.1
18.1
mm
H
Total height
55.5
55.5
mm
D
41.7
41.7
mm
E
41
41
mm
SW
36
36
mm
WEIGHT
Weight
58.7
58.7
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求