目錄: FRÄNKISCHE INDUSTRIAL PIPES
Created: 27.09.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FRÄNKISCHE INDUSTRIAL PIPES
FIPSHIELD EZPA-23M32MB-CL1
FRÄNKISCHE INDUSTRIAL PIPES
FIPSHIELD
Powered by
CAD模型選擇
{fraenkische/fipshield/ezpa_c_mmk_brush_asmtab.prj},{NB=FIPSHIELD EZPA-23M32MB-CL1},{PARTNR=EZPA-23M32MB-CL1},{TYPE=NW23},{G=M32x1.5},{GX=32.0},{LG=9.0},{F=11.0-18.0},{FX=MIN},{MIN=8.0},{H=80.6},{D=41.7},{E=44.4},{SW1=36},{SW2=35.7},{WEIGHT=134.7},{VERS=5},{PPATH=ezpa_c_mmk_brush/ezpa_c_mmk_brush_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
FRÄNKISCHE INDUSTRIAL PIPES
Description
EZPA-C-MMK - Strain relief EMC BRUSH, metric metal short
Bill of material
FIPSHIELD EZPA-23M32MB-CL1
PARTNR
Part-No.
EZPA-23M32MB-CL1
EZPA-23M32MB-CL1
TYPE
Type
NW23
NW23
G
Thread
M32x1.5
M32x1.5
LG
9.0
9.0
mm
F
Ø Clamping range
11.0-18.0
11.0-18.0
mm
MIN
min. Ø above braiding
8.0
8.0
mm
H
80.6
80.6
mm
D
Ø
41.7
41.7
mm
E
Ø
44.4
44.4
mm
SW1
36
36
mm
SW2
35.7
35.7
mm
WEIGHT
Weight
134.7
134.7
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EZPA-D-MMK - Strain relief EMC SPRING, metric metal short
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
DCS400 Regenerative - 230 to 500 VAC
ABB
07.07.2023
EZPA-D-PGM - Strain relief EMC SPRING, PG thread
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
VNV IP68 - Fitting
PMA
28.11.2023
AZPA-PGM - Strain relief SKINTOP, PG metal long
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
796764-1
TE Connectivity
28.05.2020
SILVYN® FPAD-M IP66
LAPP
23.11.2023
796406-1
TE Connectivity
28.05.2020
861999-1
TE Connectivity
28.05.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求