目錄: Franke
Created: 22.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Franke
FDI20 84442NV 200
Franke
Linear Systems
Pair of single rails and pair of roller shoes
FDI..R
Powered by
CAD模型選擇
{franke/linearsysteme/einzelschienenpaar_m_rollenschuhpaar/fdi-r/fdi_r_asmtab.prj},{NB=FDI20 84442NV_200-0-0},{GROESSE=20},{VERS=3.000},{LAENGE=200},{HUB=0},{B=0},{L11A=10.000},{BNRR=84442NV},{B5=40.9},{H5=23.0},{B3=20.00},{B4=20.4},{BF=21.0},{BS=63},{D3=M5},{D=5.5},{D1=10},{D4=10},{D5=4},{E1=40},{E3=4.9},{E4=42},{E5=80},{E6=16.9},{E7=5.9},{E8=9.5},{E9=5.9},{H1=22.6},{H4=11.0},{H6=5},{L3=60},{T=8.0},{T3=8.0},{A=7.5},{BB=16.0},{L=92},{D2=M6},{H3=2.0},{L2=10},{T1=12},{H9=30},{AS=53},{D3X=6},{E=21.00},{H10=7.0},{C=2150},{CO=2500},{MOCX=1.2(B+47.0)},{MCX=1.1(B+47.0)},{MOCY=51.5},{MCY=44},{PPATH=../../linearfuehrungen/linear_teile/fdi_r_asmtpl.prj},{GEWR=0.23},{GEWD=1.2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Franke
Description
FDI-R - Aluminium roller shoes standard
Bill of material
FDI20 84442NV_200
GROESSE
size
20
20
LAENGE
length L1
mm
Enter value for LAENGE
length L1
mm
cm
inch
ft
確定
HUB
position
mm
Enter value for HUB
position
mm
cm
inch
ft
確定
B
width B
mm
Enter value for B
width B
mm
cm
inch
ft
確定
BNRR
order number cassette
84442NV
84442NV
B5
width B5
40.9
40.9
mm
H5
height H5
23.0
23.0
mm
B3
width B3
20.00
20.00
mm
B4
width B4
20.4
20.4
mm
D3
thread D3
M5
M5
D
diameter D
5.5
5.5
mm
D1
diameter D1
10
10
mm
D4
diameter D4
10
10
mm
D5
diameter D5
4
4
mm
E1
hole distance E1
40
40
mm
E3
width E3
4.9
4.9
mm
E4
hole distance E4
42
42
mm
E5
hole distance E5
80
80
mm
E6
width E6
16.9
16.9
mm
E7
width E7
5.9
5.9
mm
E8
width E8
9.5
9.5
mm
E9
width E9
5.9
5.9
mm
H1
height H1
22.6
22.6
mm
H4
height H4
11.0
11.0
mm
H6
height h6
5
5
mm
L3
length L3
60
60
mm
T
depth T
8.0
8.0
mm
T3
Thread length T3
8.0
8.0
mm
A
width a
7.5
7.5
mm
BB
width b
16.0
16.0
mm
C
load rating C
2150
2150
N
CO
load rating Co
2500
2500
N
MOCX
moment load rating RSP Mocx
1.2(B+47.0)
1.2(B+47.0)
MCX
moment load rating Mcx
1.1(B+47.0)
1.1(B+47.0)
MOCY
moment load rating RSP Mocy/Mocz
51.5
51.5
MCY
moment load rating RSP Mcy/Mcz
44
44
GEWR
weight roller shoe pair
0.23
0.23
kg
GEW
Weight
0.71
0.71
kg
GEWD
weight double rail
1.2
1.2
kg/m
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求