目錄: Franke
Created: 22.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Franke
FTC15R Coupling housing 92460A
Franke
Linear Systems
Accessories for linear modules
Motor Mountings
Powered by
CAD模型選擇
{franke/linearsysteme/zubehoer_fuer_linearmodule/mototbefestigung/coupling_housing_for_belt.prj},{NB=FTC15R Kupplungsgehaeuse Identnummer 92460A},{SERIE=FTC15R},{IDNR=92460A},{WEIGHT=0.100},{D=25},{R=7.000},{MQ=40.000},{MP=30.000},{MA=47.000},{X4=25.000},{C=41.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Franke
Description
Coupling housing - Linear modul FTC..R 15-25 with toothed belt
Bill of material
FTC15R Coupling housing 92460A
SERIE
Type
FTC15R
FTC15R
IDNR
Order-No.
92460A
92460A
WEIGHT
Weight
0.100
0.100
kg
MQ
40.000
40.000
mm
MP
30.000
30.000
mm
MA
47.000
47.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求