目錄: Franke
Created: 22.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Franke
MAE-15 92981A Mid section support MAE
Franke
Linear Systems
Accessories for linear modules
Adaptor Profiles
Powered by
CAD模型選擇
{franke/linearsysteme/zubehoer_fuer_linearmodule/schienen/mid-section_support_mae.prj},{NB=MAE-15 92981A Mittelstuetze},{SERIE=MAE-15},{IDNR=92981A},{WEIGHT=0.300},{R=M5},{U=5.500},{AF=22.000},{DF=0.000},{DH=38.000},{DK=26.000},{DM=40.000},{DN=47.500},{DO=40.000},{DP=92.000},{DQ=34.500},{DR=8.000},{DT=0.000},{EF=41.500},{EM=28.500},{EN=49.000},{EQ=36.000},{RE=26.000},{D=25},{C=41.000},{DE=16.000},{DH1=38.000},{G=5.000},{AP=29.200},{BS=14.500},{HN=13.300},{RN=0.800},{HS=30.700},{HP=5.700},{BPN=3.000},{HSN=16.000},{BSN=5.000},{SK=8.500},{SW=4.000},{TSW=2.500},{AS=8.500},{HF=23.000},{BF=1.500},{HAV=0.000},{XU=10.000},{XUT=5.700},{XDK=30.500},{RI=1.000},{FORM=MAE},{GA=0.000},{HAF=0.000},{HFI=0.000},{BAV=0.000},{AH=0.000},{AJ=0.000},{AK=0.000},{AN=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Franke
Description
Mid section support MAE 15-35 - Linearmodul FTC 15-25 and FTD 15-35
Bill of material
MAE-15 92981A Mid section support MAE
SERIE
Type
MAE-15
MAE-15
IDNR
Order-Number
92981A
92981A
WEIGHT
Weight/pair
0.300
0.300
kg
R
Thread
M5
M5
U
5.500
5.500
mm
AF
22.000
22.000
mm
DH
38.000
38.000
mm
DM
40.000
40.000
mm
DN
47.500
47.500
mm
DO
40.000
40.000
mm
DP
92.000
92.000
mm
DQ
34.500
34.500
mm
DR
8.000
8.000
mm
EF
41.500
41.500
mm
EM
28.500
28.500
mm
EN
49.000
49.000
mm
EQ
36.000
36.000
mm
RE
26.000
26.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求