目錄: Franke
Created: 22.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Franke
LTB-0175 91043A
Franke
Bearings
Rotary Tables and Direct Drive
Rotary Tables
Powered by
CAD模型選擇
{franke/waelzlager/drehtische_und_direktantriebe/drehtische/ltb.prj},{NB=LTB-0175 91043A},{IDNR=},{BNR=91043A},{A=175},{C0=2550},{C0M=140},{N1=2500},{SI=360},{N2=7},{M1=0.9},{M2=75},{GEW=6},{B=126},{C=0},{D=102},{E=70},{F=102},{G=178},{H=0},{K=82},{L=0},{M=12},{N=6 x M6},{NDM=6},{PITCH=1.0},{O=3 x 6.6},{O1=3},{O2=6.6},{P=4},{Q=31},{R=4},{S=152},{T=63},{U1=98.0},{U2=98.0},{V1=6},{V2=52},{V3=6},{V4=52},{W=196},{X1=50.0},{X2=32},{X3=4 x M4 / 13 tief},{NDMX=4},{PITCHX=0.7},{Y1=18},{Y2=18},{Z=4.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Franke
Description
LTB - Drehtische
Bill of material
LTB-0175 91043A
BNR
Best-Nr.
91043A
91043A
A
Nenn-Ø
175
175
mm
C0
Tragzahlen C0
2550
2550
kN
C0M
Kippmoment C0m
140
140
Nm
N1
Eingangsdrehzahl N1max
2500
U/min
SI
Untersetzung i
360
N2
Ausgangsdrehzahl N2max
7
U/min
M1
Eingangsdrehmoment M1max
0.9
0.9
nm
M2
Ausgangsdrehmoment M2max
75
75
Nm
GEW
Gewicht
6
6
kg
B
126
126
mm
C
g6
0
0
mm
D
H7
102
102
mm
E
70
70
mm
F
H7
102
102
mm
G
178
178
mm
H
0
0
mm
K
82
82
mm
L
0
0
mm
M
12
12
mm
N
Gewinde
6 x M6
6 x M6
O
3 x 6.6
3 x 6.6
mm
P
4
4
mm
Q
31
31
mm
R
4
4
mm
S
152
152
mm
T
63
63
mm
U1
98.0
98.0
mm
U2
98.0
98.0
mm
V1
g6
6
6
mm
V2
g6
52
52
mm
V3
g6
6
mm
V4
g6
52
52
mm
W
196
196
mm
X1
50.0
50.0
mm
X2
32
32
mm
X3
Gewinde
4 x M4 / 13 tief
4 x M4 / 13 tief
Y1
18
18
mm
Y2
18
18
mm
Z
4.0
4.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求