ECMD100
Gamavuoto
EMPTY GENERATORS
MULTI-STAGE
Powered by
CAD模型選擇
{gamavuoto/generatori_di_vuoto/multistadio/ecmd.prj},{NB=ECMD100},{SHA256=gIxXHbLucQODb18fCw0Uwd4m1ZG3SceFskCuZ2Sr4jo=},{INAME=ecmd100},{NAME=ecmd 100},{NNCUSTOM=ECMD},{NTCUSTOM=Generatori di Vuoto doppio stadio a cartuccia},{NBCUSTOM=ECMD100},{LINACUSTOM=ECMD100},{STEPFILE=ECMD},{PNGFILE=ECMD},{DWGFILE=ECMD},{CODE=ECMD100},{GV3B=47},{P3B=58},{C3B=29},{GV4B=63},{P4B=82},{C4B=36},{GV5B=75},{P5B=92},{C5B=43},{GV6B=84},{P6B=100},{C6B=50},{GV7B=90},{P7B=105},{C7B=57},{GVMAX=90}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Gamavuoto
Description
ECMD - Double stage cartridge vacuum generators
Bill of material
ECMD100
CODE
Part Number
ECMD100
ECMD100
GV3B
Vacuum Level at 3 bar
47
47
KPa
P3B
Flow at 3 bar
58
58
Nl/min
C3B
Air Consumption at 3 bar
29
29
Nl/min
GV4B
Vacuum Level at 4 bar
63
63
KPa
P4B
Flow at 4 bar
82
82
Nl/min
C4B
Air Consumption at 4 bar
36
36
Nl/min
GV5B
Vacuum Level at 5 bar
75
75
KPa
P5B
Flow at 5 bar
92
92
Nl/min
C5B
Air Consumption at 5 bar
43
43
Nl/min
GV6B
Vacuum Level at 6 bar
84
84
KPa
P6B
Flow at 6 bar
100
100
Nl/min
C6B
Air Consumption at 6 bar
50
50
Nl/min
GV7B
Vacuum Level at 7 bar
90
90
KPa
P7B
Flow at 7 bar
105
105
Nl/min
C7B
Air Consumption at 7 bar
57
57
Nl/min
GVMAX
Maximum Vacuum Level
90
90
KPa
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求