6205007
GAMM
1-Volantini_di_manovra
Volantini_a_razze
Powered by
CAD模型選擇
{gamm/1-volantini_di_manovra/volantini_a_razze/vr2f.prj},{NB=6205007},{SHA256=MHMgXKoRc18DuTmRogWn0QCXxYvgxUVEGsiDJJQAiFY=},{INAME=6205007},{NAME=6205007},{NNCUSTOM=VR2F},{NTCUSTOM=Volantino a due razze},{NBCUSTOM=6205007},{LINACUSTOM=6205007},{STEPFILE=6205007_VR2F_125.stp},{PNGFILE=VR2F},{DWGFILE=VR2F},{CODE=6205007},{MOD=VR2F/125},{D=125},{H=41},{A=24},{D1=4},{E=11},{F=34},{C=16},{B=18},{WGT=251},{MAT=Duroplasto rinforzato nero. Mozzo sporgente in acciaio zincato.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
GAMM
Description
VR2F - Volantino a due razze
Bill of material
6205007
CODE
code
6205007
6205007
MOD
Modello
VR2F/125
VR2F/125
D
125
125
mm
H
41
41
mm
A
24
24
mm
D1
4
4
mm
E
11
11
mm
F
34
34
mm
C
16
16
mm
B
18
18
mm
WGT
weight
251
251
g
MAT
Materiale
Duroplasto rinforzato nero. Mozzo sporgente in acciaio zincato.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求