7117011
GAMM
1-Volantini_di_manovra
Volantini_pieni
Powered by
CAD模型選擇
{gamm/1-volantini_di_manovra/volantini_pieni/vpra_mr.prj},{NB=7117011},{SHA256=bS2K8H0eDGSU+SHXxQs+6OhBdUHnsUeUkwW1PgTwMEs=},{INAME=7117011},{NAME=7117011},{NNCUSTOM=VPRA/MR},{NTCUSTOM=Volantino pieno},{NBCUSTOM=7117011},{LINACUSTOM=7117011},{STEPFILE=7117011_VPRA150_MR.stp},{PNGFILE=VPRA_MR},{DWGFILE=VPRA_MR},{CODE=7117011},{MOD=VPRA/150-MR},{D=150},{H=48},{L=130},{L1=69},{C=18},{B=20},{A=32},{D1=6},{E=13},{F=37},{MGR=25x65},{N=M 6},{WGT=585},{MAT=Duroplasto nero. Manopola girevole ribaltabile a scatto. Mozzo in acciaio zincato affiorante superiormente.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
GAMM
Description
VPRA/MR - Volantino pieno
Bill of material
7117011
CODE
code
7117011
7117011
MOD
Modello
VPRA/150-MR
VPRA/150-MR
D
150
150
mm
H
48
48
mm
L
130
130
mm
L1
69
69
mm
C
18
18
mm
B
20
20
mm
A
32
32
mm
D1
6
6
mm
E
13
13
mm
F
37
37
mm
MGR
25x65
25x65
mm
N
M 6
M 6
WGT
weight
585
585
g
MAT
Materiale
Duroplasto nero. Manopola girevole ribaltabile a scatto. Mozzo in acciaio zincato affiorante superiormente.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求