6161312
GAMM
1-Volantini_di_manovra
Volantini_pieni
Powered by
CAD模型選擇
{gamm/1-volantini_di_manovra/volantini_pieni/vprax_mr.prj},{NB=6161312},{SHA256=P9b1Iq/dScSdkDa26sT6lSDL4hLmOYbq6e1Hut2d38U=},{INAME=6161312},{NAME=6161312},{NNCUSTOM=VPRAX/MR},{NTCUSTOM=Volantino pieno},{NBCUSTOM=6161312},{LINACUSTOM=6161312},{STEPFILE=6161312_VPRAX100_MR.stp},{PNGFILE=VPRAX_MR},{DWGFILE=vprax_mr},{CODE=6161312},{MOD=VPRAX/100-MR},{D=100},{H=35},{L=102},{L1=54},{C=14},{B=16},{A=24},{D1=4},{E=11},{F=29},{MGRX=21x50},{N=M 5},{WGT=262},{MAT=Duroplasto nero. Manopola girevole ribaltabile a scatto. Mozzo in acciaio inox affiorante superiormente.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
GAMM
Description
VPRAX/MR - Volantino pieno
Bill of material
6161312
CODE
code
6161312
6161312
MOD
Modello
VPRAX/100-MR
VPRAX/100-MR
D
100
100
mm
H
35
35
mm
L
102
102
mm
L1
54
54
mm
C
14
14
mm
B
16
16
mm
A
24
24
mm
D1
4
4
mm
E
11
11
mm
F
29
29
mm
MGRX
21x50
21x50
mm
N
M 5
M 5
WGT
weight
262
262
g
MAT
Materiale
Duroplasto nero. Manopola girevole ribaltabile a scatto. Mozzo in acciaio inox affiorante superiormente.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求