7747135
GAMM
13-Pistoncino_a_molla_e_pressori
Pressore_liscio
Powered by
CAD模型選擇
{gamm/13-pistoncino_a_molla_e_pressori/pressore_liscio/apl_m.prj},{NB=7747135},{SHA256=EMnfiqJ0LidmlmYJlm+bc8R1G0YU9f0m5CjwvhRaYTA=},{INAME=7747135},{NAME=7747135},{NNCUSTOM=APL/M},{NTCUSTOM=Pressore liscio a sfera e molla},{NBCUSTOM=7747135},{LINACUSTOM=7747135},{STEPFILE=7747135_APL_M.stp},{PNGFILE=APL_M},{DWGFILE=APL_M},{CODE=7747135},{MOD=APL/5M},{L=6.0},{L2=1.0},{D1=5},{V=4.0},{D=5.6},{L3=1.0},{N1=4.0},{N2=7.0},{WGT=0.6},{MAT=Corpo in ottone. Sfera in acciaio inox temprato AISI 420. Molla in acciaio inox.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
GAMM
Description
APL/M - Pressore liscio a sfera e molla
Bill of material
7747135
CODE
code
7747135
7747135
MOD
Modello
APL/5M
APL/5M
L
6.0
6.0
mm
L2
1.0
1.0
mm
D1
5
5
mm
V
4.0
4.0
mm
D
5.6
5.6
mm
L3
1.0
1.0
mm
N1
preload
4.0
4.0
N
N2
max load
7.0
7.0
N
WGT
weight
0.6
0.6
g
MAT
Materiale
Corpo in ottone. Sfera in acciaio inox temprato AISI 420. Molla in acciaio inox.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求