6382080
GAMM
4-maniglie
Powered by
CAD模型選擇
{gamm/4-maniglie/mfe.prj},{NB=6382080},{SHA256=b7hBgPPsgCkypyki45oW1vMLg4HdGO/nf56gubaJSFM=},{INAME=6382080},{NAME=6382080},{NNCUSTOM=MFE},{NTCUSTOM=Maniglia},{NBCUSTOM=6382080},{LINACUSTOM=6382080},{STEPFILE=6382080_MFE117.stp},{PNGFILE=MFE},{DWGFILE=MFE},{CODE=6382080},{MOD=MFE/117},{B=117.0},{A=139},{E=26},{F=41},{C=34},{G=6},{H=9},{D=13.0},{D1=8.5},{WGT=40},{MAT=Polipropilene nero rinforzato con fibre di vetro. Finitura opaca. Foro passante.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
GAMM
Description
MFE - Maniglia
Bill of material
6382080
CODE
code
6382080
6382080
MOD
Modello
MFE/117
MFE/117
B
117.0
117.0
mm
A
139
139
mm
E
26
26
mm
F
41
41
mm
C
34
34
mm
G
6
6
mm
H
9
9
mm
D
13.0
13.0
mm
D1
8.5
8.5
mm
WGT
weight
40
40
g
MAT
Materiale
Polipropilene nero rinforzato con fibre di vetro. Finitura opaca. Foro passante.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MF/AT - Maniglia
GAMM
05.05.2022
M.443-EH - ELESA-Bridge handles
Elesa
11.06.2024
MFB - Maniglia
GAMM
09.05.2022
MF - Maniglia
GAMM
05.05.2022
MT - Maniglia
GAMM
20.05.2022
M.443-ESD - ELESA-Bridge handles
Elesa
11.06.2024
M.443-N-CH - ELESA-Bridge handles
Elesa
11.06.2024
ESP-735 - Plastic Pull Handles - Through Hole Angled Arch
Essentra Components
28.09.2017
MTR - Maniglia terminale
GAMM
05.05.2022
K0200 - Pull handles
KIPP
27.05.2024
M.443-CH - ELESA-Bridge handles
Elesa
11.06.2024
K0171 - Pull handles with soft inner face
KIPP
27.05.2024
PRESSURE GAUGES
Metalwork
21.07.2022
Series EC-01, EC-02 | Industrial Handles - Bow handles for machinery and in...
Rohde
08.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求