目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Ball knob DIN 319-KU-32-B8-L
Ganter
1.0 Operating parts
1.1 Operating with handles and knobs
Knobs
DIN 319
DIN 319 A
DIN 319 L
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_1/knoepfe/din319/din319_a/din319_l/din319_l.prj},{NB=Kugelknpof DIN 319-KU-32-B8-L},{PARTNUMBER=DIN 319-KU-32-B8-L},{NORMNR=DIN 319},{D1=32},{D2=B 8},{D2X=8},{T1=15},{D3=18},{H=29.0},{MAT=Kunststoff, Duroplast (PF)},{WEIGHT=0.0210},{CTN=39269097},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Ganter
Description
DIN 319 - Ball knobs, Type L with tolerance ring
Bill of material
Ball knob DIN 319-KU-32-B8-L
PARTNUMBER
GANTER PARTNUMBER
DIN 319-KU-32-B8-L
DIN 319-KU-32-B8-L
D1
32
32
mm
D2
Bore
B 8
B 8
T1
15
15
mm
D3
~
18
18
mm
H
29.0
29.0
mm
WEIGHT
Weight
0.0210
0.0210
kg
CTN
Customs Tariff Number
39269097
ROHS
YES
INFOGANTER
Produktdetails
Produktdetails
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求