目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Cabinet ''U'' handle GN 725.1-117
Ganter
1.0 Operating parts
1.2 Operating by using machine and device handles
Cabinet “U“ handles
GN 725.1
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_2/buegelgriffe/gn725_1/35_m_643_fm.prj},{NB=Buegelgriff GN 725.1-117},{PARTNUMBER=GN 725.1-117},{NORMNR=GN 725.1},{DESCRIPTION=M.643 FM/200 B-6},{L=117±0.5},{A=16},{B=25},{D=6.4},{H1=49},{H2=15},{T=6.0},{DIM01=133},{F=117},{DIM07=10.5},{DIM08=6},{DIM10=1900},{DIM11=1900},{DIM12=11},{DIM13=13},{PSTOL=0.010},{WEIGHT=0.0600},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails},{VERS=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Ganter
Description
GN 725.1 - Cabinet ''U'' handles
Bill of material
Cabinet ''U'' handle GN 725.1-117
PARTNUMBER
GANTER PARTNUMBER
GN 725.1-117
GN 725.1-117
L
Length
117±0.5
117±0.5
mm
A
16
16
mm
B
25
25
mm
D
6.4
6.4
mm
H1
49
49
mm
H2
15
mm
T
6.0
6.0
mm
WEIGHT
Weight
0.0600
0.0600
kg
CTN
Customs Tariff Number
39263000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models
Download CAD
Download PDF datasheet
Request for quotation