目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Pressed steel handwheel GN 227.7-200-VK14-SWK
Ganter
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Sheet metal handwheels
GN 227.7
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_3/blechhandraeder/gn227_7/gn227_7.prj},{NB=Stahlblech-Handrad GN 227.7-200-VK14-SWK},{PARTNUMBER=GN 227.7-200-VK14-SWK},{NORMNR=GN 227.7},{WERKSTOFF=ST - Stahlblech},{D1=200},{S1=VK14},{S2=16.00},{D2=35},{L1=20},{L2=40.5},{ANZAHL=3},{BLECHSTARKE=2.0},{FARBEVIS=schwarz},{AUSWAHL=RTK,SWK},{WEIGHT=0.7500},{CTN=84819000},{ROHS=YES},{INFOGANTER=Produktdetails},{GR=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Ganter
Description
GN 227.7 - Pressed steel handwheels for valves
Bill of material
Pressed steel handwheel GN 227.7-200-VK14-SWK
PARTNUMBER
GANTER PARTNUMBER
GN 227.7-200-VK14-SWK
GN 227.7-200-VK14-SWK
D1
200
200
mm
S1
Square (conical)
VK14
VK14
S2
16.00
16.00
mm
D2
35
35
mm
L1
20
20
mm
L2
±1
40.5
40.5
mm
ANZAHL
No. of spokes
3
3
BLECHSTARKE
Thickness of pressed steel
2.0
2.0
FARBEVIS
Colour
black
black
WEIGHT
Weight
0.7500
0.7500
kg
CTN
Customs Tariff Number
84819000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求