目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Spoked handwheel GN 924-140-K16-R-SR
Ganter
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Spoked handwheels
GN 924
GN 924 R
GN 924 R K
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_3/speichenhandraeder/gn924/gn924_r/gn924_r_k/gn_924_r_k.prj},{NB=Speichenhandrad GN 924-140-K16-R-SR},{PARTNUMBER=GN 924-140-K16-R-SR},{NORMNR= GN 924},{D1=140},{D2Y=16},{D2=K16},{D2X=14,16},{D3=36},{D4=28.5},{B=16.5},{H=13.0},{L1=19},{L2=36},{L3=76.5},{R=52.0},{ZG=24},{VS=GN 184-25},{FARBEVIS=silber},{VER=2},{WEIGHT=0.4400},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
Ganter
Description
GN 924 - Spoked handwheels, with revolving hangle, with keway
Bill of material
Spoked handwheel GN 924-140-K16-R-SR
PARTNUMBER
GANTER PARTNUMBER
GN 924-140-K16-R-SR
GN 924-140-K16-R-SR
D1
140
140
mm
D2
H7 Bore
K16
K16
D3
36
36
mm
D4
28.5
28.5
mm
B
16.5
16.5
mm
H
13.0
13.0
mm
L1
19
19
mm
L2
~
36
36
mm
L3
76.5
76.5
mm
R
52.0
52.0
mm
ZG
Ø Handle GN 798
24
24
mm
VS
recommended countersunk washer
GN 184-25
GN 184-25
FARBEVIS
Colour
silver
silver
WEIGHT
Weight
0.4400
0.4400
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求