目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Handwheel with retractable handle GN 322.7-160-K14-R
Ganter
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Handwheels with retractable handle
GN 322.7
GN 322.7 R K
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_3/umleggriff_handraeder/gn322_7/gn322_7_k/gn322_7_k_asmtab.prj},{NB=Umleggriff-Handrad rueckschwenkend GN 322.7-160-K14-R (unactivated)},{PARTNUMBER=GN 322.7-160-K14-R},{NORMNR=GN 322.7},{POS=0},{D1=160},{D2Y=14},{D2=K14},{D2X=14,16},{D3=36},{B=25.0},{C=6.0},{L1=20},{L2=47.0},{L3=76.5},{R=67.5},{UM=24},{VERS=3},{PPATH=gn322_7_k_asmtpl.prj},{WEIGHT=0.6400},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Ganter
Description
GN 322.7 - Handwheels, with keyway, with revolving retractable handle
Bill of material
Handwheel with retractable handle GN 322.7-160-K14-R
PARTNUMBER
GANTER PARTNUMBER
GN 322.7-160-K14-R
GN 322.7-160-K14-R
POS
Position
unactivated
activated
unactivated
activated
D1
160
160
mm
D2
Bore H7
K14
K14
D3
36
36
mm
B
25.0
25.0
mm
C
6.0
6.0
mm
L1
20
20
mm
L2
47.0
47.0
mm
L3
76.5
76.5
mm
R
67.5
67.5
mm
UM
Ø Handle
24
24
mm
WEIGHT
Weight
0.6400
0.6400
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求