目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Star knob GN 5337.7-50-M8-E-DRT
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star Handle
GN 5337.7
GN 5337.3 E
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/sterngriffe/gn5337_7/gn5337_7_e/gn5337_7_e.prj},{NB=Sterngriff GN 5337.7-50-M8-E-DRT},{PARTNUMBER=GN 5337.7-50-M8-E-DRT},{NORMNR=GN 5337.7},{D1=50},{D2=M8},{FARBE=rot},{D4=19},{D5=15},{H1=32.0},{H2=14},{T=20},{R1Y=8.800},{R2Y=16.200},{H2Y=16.600},{D1Y=3.000},{HX=28.870},{D1X=12.000},{H4X=28.000},{WEIGHT=0.0376},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 71
HELP_VARIABLE
Company
Ganter
Description
GN 5337.7 - Star knobs, Bushing Stainless Steel, Type E, with cover cap (threaded blind bore)
Bill of material
Star knob GN 5337.7-50-M8-E-DRT
PARTNUMBER
GANTER PARTNUMBER
GN 5337.7-50-M8-E-DRT
GN 5337.7-50-M8-E-DRT
D1
50
50
mm
D2
M8
M8
FARBE
Color
red
red
D4
19
19
mm
D5
15
15
mm
H1
32.0
32.0
mm
H2
14
14
mm
T
20
20
mm
H4X
28.000
28.000
mm
WEIGHT
Weight
0.0376
0.0376
kg
CTN
Customs Tariff Number
39263000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求