目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Toggle Latch, Stainless Steel GN 761-100-T-NI
Ganter
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Hook clamps
GN 761
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_4/spannverschluesse/gn761/gn761_t_ni_asmtab.prj},{NB=Spannverschluss, Edelstahl GN 761-100-T-NI (closed-0)},{PARTNUMBER=GN 761-100-T-NI},{GROESSE=100},{FH=1000},{A=8.3},{B1=52.5},{B2=21.5},{B3=24},{B4=29},{D3=4.2},{H1=18},{H2=13.3},{L1=117.5},{L2=22},{L3=34.5},{L4=6.5},{L5=5.5},{L6=20},{M1=20.0},{M2=13},{M3=17.5},{R=51.0},{S=1.5},{W1=12},{W2X=7.000},{WEIGHT=0.0610},{A1=117.5},{D1X=51.0},{RX=5.5},{D2X=58.0},{SX=19.0},{B=18},{C=8.3},{E=25.0},{F=29},{G=13},{H=17.5},{I=20.0},{K=6.5},{L=52.5},{M=24},{N=13.3},{O=1.5},{PX=22.0},{Q=4.2},{DD=5},{FF=100},{GR=63},{VER=1},{RODROT=1.200},{VER3=2},{NORMNR=GN 761},{D1=5},{D2=M5},{MAT=Edelstahl, nichtrostend, 1.4301},{CTN=83089000},{ROHS=YES},{INFOGANTER=Produktdetails},{CODICE=ES1010},{POS=0},{W2=0.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Ganter
Description
GN 761 - Toggle Latches, Stainless Steel, without Lock Mechanism, Type T, Latch bolt with T-head, with catch
Bill of material
Toggle Latch, Stainless Steel GN 761-100-T-NI
PARTNUMBER
GANTER PARTNUMBER
GN 761-100-T-NI
GN 761-100-T-NI
GROESSE
Size
100
100
POS
Position
closed
open
closed
open
FH
Holding capacity
1000
1000
N
A
8.3
8.3
mm
B1
52.5
52.5
mm
B2
21.5
21.5
mm
B3
24
24
mm
B4
29
29
mm
D1
5
5
mm
D2
M5
M5
D3
4.2
4.2
mm
H1
18
18
mm
H2
13.3
13.3
mm
L1
117.5
117.5
mm
L2
min.
22
22
mm
L3
min.
34.5
34.5
mm
L4
6.5
6.5
mm
L5
5.5
5.5
mm
L6
20
20
mm
M1
20.0
20.0
mm
M2
13
13
mm
M3
17.5
17.5
mm
R
≈ for w2=0
51.0
51.0
mm
S
1.5
1.5
mm
W1
Stroke
12
12
mm
W2
Adjustable range
mm
WEIGHT
Weight
0.0610
0.0610
kg
CTN
Customs Tariff Number
83089000
ROHS
YES
INFOGANTER
Produktdetails
Produktdetails
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求