目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Stainless Steel-Foot Plate GN 6311.5-50-13,5-G
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Thrust Pads
GN 6311.5 Foot Plates, for Grub Screws DIN 6332, Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/druckstuecke/gn6311_5/gn6311_5_g.prj},{NB=Edelstahl-Fussteller GN 6311.5-50-13,5-G},{PARTNUMBER=GN 6311.5-50-13,5-G},{NORMNR=GN 6311.5},{D1=50},{H=13,5},{HX=13.500},{D2=12.5},{E=4.0},{S=1.7},{G=M16},{MAT=Edelstahl, nichtrostend, 1.4301},{WEIGHT=0.1340},{VERS=2.000},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Ganter
Description
GN 6311.5 - Stainless Steel Foot Plates for Grub Screws DIN 6332, Type G with plastic cap, gliding
Bill of material
Stainless Steel-Foot Plate GN 6311.5-50-13,5-G
PARTNUMBER
GANTER PARTNUMBER
GN 6311.5-50-13,5-G
GN 6311.5-50-13,5-G
D1
50
50
mm
H
13,5
13,5
mm
D2
+0,2
12.5
12.5
mm
E
≈
4.0
4.0
mm
S
1.7
mm
G
suitable for grub screw DIN 6332
M16
M16
WEIGHT
Weight
0.1340
0.1340
kg
CTN
Customs Tariff Number
73269098
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求