目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Latch with Gripping Tray GN 731.2-SU-2-28-1-SG
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Latches without clamping function
GN 731.2 Latches with Gripping Tray, Plastic, with Latch Arm Steel, Operation with Socket Key or Key
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/verriegelungen_ohne_spannfunktion/gn731_2/gn731_2_1_su_asmtab.prj},{NB=Verriegelung mit Griffschale GN 731.2-SU-2-28-1-SG (0-21)},{PARTNUMBER=GN 731.2-SU-2-28-1-SG},{NORMNR=GN 731.2},{IDNR=},{FORM=SU},{K=1},{AUS=SG},{POS=0},{Z=2},{A=21},{AX=21,25},{A1=21},{A2=25},{L=28},{F1=3600},{F2=1500},{MAT=Kunststoff, Thermoplast (Polyamid PA)},{WEIGHT=0.0300},{CTN=39263000},{ROHS=YES},{VERS=1.000},{PPATH=gn731_2_1_asmtpl.prj},{PRA=2},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Ganter
Description
GN 731.2 - Latches with Gripping Tray, Operation with Key, Form SU (different lock)
Bill of material
Latch with Gripping Tray GN 731.2-SU-2-28-1-SG
PARTNUMBER
GANTER PARTNUMBER
GN 731.2-SU-2-28-1-SG
GN 731.2-SU-2-28-1-SG
POS
Position
0
90
0
90
°
Z
Latch crimping
2
2
mm
A
A1 - A2
21.000
25.000
21.000
25.000
mm
L
Key-bolt length
28
28
mm
F1
3600
N
F2
1500
N
WEIGHT
Weight
0.0300
0.0300
kg
CTN
Customs Tariff Number
39263000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求