目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Sheet metal punch GN 123-V14,1
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Accessory
GN 123 Sheet Metal Punches for Mounting Latches
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/zubehoer/gn123/gn123.prj},{NB=Blechlocher GN 123-V14,1},{PARTNUMBER=GN 123-V14,1},{NORMNR=GN 123},{S1=V14,1},{E=16.3},{D=11},{S2=2},{S1X=14.100},{WEIGHT=0.4750},{CTN=83016000},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Ganter
Description
GN 123 - Sheet metal punches
Bill of material
Sheet metal punch GN 123-V14,1
PARTNUMBER
GANTER PARTNUMBER
GN 123-V14,1
GN 123-V14,1
S1
Square
V14,1
V14,1
E
Ø+0.5
16.3
16.3
mm
D
pilot hole
11
11
mm
S2
max. sheet metal thickness
2
mm
WEIGHT
Weight
0.4750
0.4750
kg
CTN
Customs Tariff Number
83016000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求