目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Leveling Foot, Steel, Zinc plated GN 6311.4-50-M16-59-G
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 6311.4 Leveling Feet, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn6311_4/gn6311_4_g_asmtab.prj},{NB=Gelenkfuss, Stahl, verzinkt GN 6311.4-50-M16-59-G (0)},{PARTNUMBER=GN 6311.4-50-M16-59-G},{NORMNR=GN 6311.4},{D1=50},{D2=M16},{D2X=16},{L1=59},{D3=12.0},{L2=14.5},{L3=13.5},{L4=16},{L5=15},{S=2},{SW=8},{WINKEL=0},{SB=30},{VERS=2},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.21280},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails},{TR=WINKEL},{PPATH=gn6311_4_g_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 21
HELP_VARIABLE
Company
Ganter
Description
GN 6311.4 - Leveling Feet, Steel, Zinc Plated, Type G with plastic cap, gliding
Bill of material
Leveling Foot, Steel, Zinc plated GN 6311.4-50-M16-59-G
PARTNUMBER
GANTER PARTNUMBER
GN 6311.4-50-M16-59-G
GN 6311.4-50-M16-59-G
D1
50
50
mm
D2
M16
M16
L1
Length ~
59
59
mm
D3
12.0
12.0
mm
L2
14.5
14.5
mm
L3
13.5
13.5
mm
S
2
mm
SW
8
8
mm
WINKEL
Pivoting angle
°
SB
Static load
30
30
kN
WEIGHT
Weight
0.21280
0.21280
kg
CTN
Customs Tariff Number
73269098
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求