目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
T-Nut, Steel GN 50b-8M8-F-SZ
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Aluminum Profiles
GN 50b T-Nuts, Steel, for Aluminum Profiles (b-Modular System)
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_7/aluprofile/gn50b/gn50b_f.prj},{NB=Nutenstein, Stahl GN 50b-8M8-F-SZ},{PARTNUMBER=GN 50b-8M8-F-SZ},{NORMNR=GN 50b},{N=8},{D=M8},{DX=8},{B=11.6},{H1=3.8},{H2=1.0},{H3=8},{L=16},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.0040},{CTN=73181692},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Ganter
Description
GN 50b - T-Nuts, Steel, for Aluminum Profiles (b-Modular System), Type F with anti-twist protection, with spring
Bill of material
T-Nut, Steel GN 50b-8M8-F-SZ
PARTNUMBER
GANTER PARTNUMBER
GN 50b-8M8-F-SZ
GN 50b-8M8-F-SZ
N
8
8
mm
D
M8
M8
B
11.6
11.6
mm
H1
3.8
mm
H2
1.0
1.0
mm
H3
≈
8
8
mm
L
Length
16
16
mm
WEIGHT
Weight
0.0040
0.0040
kg
CTN
Customs Tariff Number
73181692
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models
Download CAD
Download PDF datasheet
Request for quotation