目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Retaining Square Tube GN 480.1-V12-200-AL-LS
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tubes, Rods
GN 480.1 Retaining Rods / Retaining Tubes, for Mounting Clamps, Aluminum
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_7/rohre_stangen/gn480_1_v/gn480_1_v_ls.prj},{NB=Vierkant-Halterohr GN 480.1-V12-200-AL-LS},{PARTNUMBER=GN 480.1-V12-200-AL-LS},{NORMNR=GN 480.1},{D1=-},{D11=0},{X1=0.000},{X2=0.000},{D1X=0},{V=3.000},{S1=V12},{S11=12},{MAT=AL},{S1X=12},{L=200},{LX=100,150,200,250,300,350,400},{K=15},{D2=-},{D2X=0},{S2=9},{S2X=9},{VERS=2},{TYP=2},{WEIGHT=0.0310},{CTN=76090000},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 21
HELP_VARIABLE
Company
Ganter
Description
GN 480.1 - Retaining Square Tubes, Aluminum, for Mounting Clamps, Type LS, with scale (mm-graduation)
Bill of material
Retaining Square Tube GN 480.1-V12-200-AL-LS
PARTNUMBER
GANTER PARTNUMBER
GN 480.1-V12-200-AL-LS
GN 480.1-V12-200-AL-LS
S1
Square
V12
V12
L
Length
200
200
mm
K
15
15
mm
S2
9
9
mm
WEIGHT
Weight
0.0310
0.0310
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求