目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Threaded GN 3490-45-M8-16-SW
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Other connecting elements
GN 3490 Threaded Flanges for Profile Systems, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_7/sonstige_verbindungselemente/gn3490/gn_3490.prj},{NB=Gewindeflansch GN 3490-45-M8-16-SW},{PARTNUMBER=GN 3490-45-M8-16-SW},{NORMNR=GN 3490},{D1=45},{D2=M8},{H1=16},{B=25},{D3=15.0},{D4=M6},{H2=6},{M=30},{WEIGHT=0.0500},{CTN=73259990},{ROHS=YES},{NDM1=8.000},{VERS=SW},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Ganter
Description
GN 3490 - Threaded , for profile systems
Bill of material
Threaded GN 3490-45-M8-16-SW
PARTNUMBER
GANTER PARTNUMBER
GN 3490-45-M8-16-SW
GN 3490-45-M8-16-SW
D1
45
45
mm
D2
Thread
M8
M8
H1
16
16
mm
B
25
25
mm
D3
15.0
15.0
mm
D4
for screw
M6
M6
H2
6
mm
M
30
30
mm
WEIGHT
Weight
0.0500
0.0500
kg
CTN
Customs Tariff Number
73259990
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求