目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Linear Actuator Connector GN 132.2-G40-G40-56-2-S
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear Actuators, Linear Actuator Connectors
GN 132.2
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn132_2/gn_132_2_2.prj},{NB=Kreuz-Verfahrschlitten GN 132.2-G40-G40-56-2-S},{PARTNUMBER=GN 132.2-G40-G40-56-2-S},{NORMNR=GN 132.2},{D1=G40 (mit Gleiteinsatz)},{D11=40},{D1X=G40},{D2=G40 (mit Gleiteinsatz)},{D22=40},{D2X=G40},{K=56},{D3=M5},{NDM3=5},{L1=125},{L2=56},{M=45},{Z=M 10-35},{L3=78 | 92},{OB=schwarz},{R=28.000},{R1=1.500},{L1X=28.250},{L2X=12.000},{SW=17.500},{SW2=17.000},{SW3=8.000},{WEIGHT=0.5000},{CTN=76090000},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Ganter
Description
GN 132.2 - Linear Actuator Connectors, Aluminum, with screw, stainless steel
Bill of material
Linear Actuator Connector GN 132.2-G40-G40-56-2-S
PARTNUMBER
GANTER PARTNUMBER
GN 132.2-G40-G40-56-2-S
GN 132.2-G40-G40-56-2-S
D1
Bore
B40 (with sleeve bearing)
B40 (with sleeve bearing)
D2
Bore
B40 (with sleeve bearing)
B40 (with sleeve bearing)
K
Clamping length
56
56
mm
D3
Mounting screws on the follower
M5
M5
L1
125
125
mm
L2
56
56
mm
M
45
45
mm
Z
Screw locations
M 10-35
M 10-35
L3
Clamping lever
78 | 92
78 | 92
mm
WEIGHT
Weight
0.5000
0.5000
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOGANTER
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求