目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Retaining magnet with bore GN 50.4-HF-100-22-10,5
Ganter
3.0 Machine parts
3.9 Holding with magnets
Retaining magnets, disc-shaped
GN 50.4
GN 50.4 B
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_9/haltemagnete_in_scheibenform/gn50_4/gn50_4_b/gn50_4_s.prj},{NB=Haltemagnet mit Bohrung GN 50.4-HF-100-22-10,5},{PARTNUMBER=GN 50.4-HF-100-22-10,5},{NORMNR=GN 50.4},{MWVIS=HF - Hartferrit},{D1=100 +0,5 / -0,1},{D1X=100},{H=22 +0,5 / -0,2},{HX=22.000},{D2=-},{D2X=0.0},{D3=10,5},{D3X=10.5},{D4=-},{D4X=0.0},{D5=34.0},{D5X=34.0},{T=18.0},{TX=18.0},{MWX=HF},{R1=47.000},{R2=45.000},{R3=1.100},{NENN=680},{WEIGHT=0.8150},{CTN=85051190},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 25
HELP_VARIABLE
Company
Ganter
Description
GN 50.4 - Retaining magnets, disc-shaped, with bore
Bill of material
Retaining magnet with bore GN 50.4-HF-100-22-10,5
PARTNUMBER
GANTER PARTNUMBER
GN 50.4-HF-100-22-10,5
GN 50.4-HF-100-22-10,5
MWVIS
Material of the magnet
HF - Hard ferrite
HF - Hard ferrite
D1
100 +0,5 / -0,1
100 +0,5 / -0,1
mm
H
22 +0,5 / -0,2
22 +0,5 / -0,2
mm
D2
-
-
mm
D3
10,5
10,5
mm
D4
-
-
mm
D5
34.0
34.0
mm
T
18.0
18.0
mm
NENN
Nominal adhesive forces in N
680
680
N
WEIGHT
Weight
0.8150
0.8150
kg
CTN
Customs Tariff Number
85051190
85051190
ROHS
YES
INFOGANTER
Produktdetails
Produktdetails
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求