目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
Raw Magnet GN 55.1-HF-35,5-6,5-9,5
Ganter
3.0 Machine parts
3.9 Holding with magnets
Raw magnets
GN 55.1
GN 55.1 HF
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_9/rohmagnete/gn55_1/gn55_1_hf/gn55_1_hf.prj},{NB=Rohmagnet GN 55.1-HF-35,5-6,5-9,5},{PARTNUMBER=GN 55.1-HF-35,5-6,5-9,5},{NORMNR=GN 55.1},{D1=35,5 ±0,7},{D1X=35.5},{D2=6,5 ±0,3},{D2X=6.5},{H=9,5 ±0,1},{HX=9.5},{D3=-},{D3X=0.0},{NK=20.0},{VE=10},{MAT=Hartferrit},{WEIGHT=0.0440},{CTN=85051910},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 22
HELP_VARIABLE
Company
Ganter
Description
GN 55.1 - Raw Magnets, Hard ferrite, Disk-Shaped, with Bore or Countersunk
Bill of material
Raw Magnet GN 55.1-HF-35,5-6,5-9,5
PARTNUMBER
GANTER PARTNUMBER
GN 55.1-HF-35,5-6,5-9,5
GN 55.1-HF-35,5-6,5-9,5
D1
35,5 ±0,7
35,5 ±0,7
mm
D2
6,5 ±0,3
6,5 ±0,3
mm
H
9,5 ±0,1
9,5 ±0,1
mm
D3
-
-
mm
NK
Nominal magnetic forces
20.0
20.0
N
VE
Packing units
10
10
MAT
Material of magnet
Hard ferrite
WEIGHT
Weight
0.0440
0.0440
kg
CTN
Customs Tariff Number
85051910
ROHS
YES
INFOGANTER
Produktdetails
Produktdetails
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求