目錄: Global Connector Technology
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
SIM5055-6-1-25-00-A
Global Connector Technology
SIM Card Connector
2FF
Hinged
SIM5055
Powered by
CAD模型選擇
{gct/sim_card_connector/2ff/hinged/sim5055/sim5055_new1.prj},{NB=SIM5055-6-1-25-00-A},{SHA256=EIIJNUYzg/wlMlyYgMbzL/N2PhIq4mpadgx9Y0U64qg=},{INAME=sim5055_6_1_25_00_a},{NAME=sim5055_6_1_25_00_a},{WEB=https://gct.co/connector/SIM5055},{OC=SIM5055-6-1-25-00-A},{CONTACTS=6},{SWITCH=1 = With Switch},{PROFILE=25 = 2.5mm},{LOCPEG=00 = Without Post},{PACK=A = Tape & Reel},{REV=G3},{REVDAT=22.6.2017},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
SIM5055
Bill of material
SIM5055-6-1-25-00-A
WEB
Website Link
https://gct.co/connector/SIM5055
OC
Order Code
SIM5055-6-1-25-00-A
CONTACTS
Number of Contacts
6
SWITCH
Switch
1 = With Switch
PROFILE
Profile Height
25 = 2.5mm
LOCPEG
Locating Peg
00 = Without Post
PACK
Packaging Options
A = Tape & Reel
REV
Revision
G3
REVDAT
Revision Date
22.6.2017
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求