目錄: Global Connector Technology
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
SIM7155-6-1-14-A
Global Connector Technology
SIM Card Connector
3FF
Push-Push
SIM7155
Powered by
CAD模型選擇
{gct/sim_card_connector/3ff/push_push/sim7155/sim7155.prj},{NB=SIM7155-6-1-14-A},{WEB=https://gct.co/connector/sim7155},{OC=SIM7155-6-1-14-A},{CONTACTS=6},{SWITCH=1 = With (Normally Closed)},{PROFILE=14 = 1.43mm},{PACK=A = Tape and Reel},{REV=A1},{REVDAT=23.11.2022},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here},{DEFAULTSORTATTR=4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
SIM7155
Bill of material
SIM7155-6-1-14-A
WEB
Website Link
https://gct.co/connector/sim7155
OC
Order Code
SIM7155-6-1-14-A
CONTACTS
Number of Contacts
6
SWITCH
Switch
1 = With (Normally Closed)
PROFILE
Profile Height
14 = 1.43mm
PACK
Packaging Options
A = Tape and Reel
REV
Revision
A1
REVDAT
Revision Date
23.11.2022
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求