目錄: Global Connector Technology
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
USB3106-30-0230-A
Global Connector Technology
USB Connector
Micro
Type A-B
Vertical
USB3106
Powered by
CAD模型選擇
{gct/usb_connector/micro/type_a_b/vertical/usb3106/usb3106.prj},{NB=USB3106-30-0230-A},{SHA256=jI/qppD7r0ExlCGcx1DR4vgQ+eO+4bbn4upNmMhKB2Q=},{INAME=usb3106_30_0230_a},{NAME=usb3106_30_0230_a},{WEB=https://gct.co/connector/USB3106},{OC=USB3106-30-0230-A},{PLATING=30 = 30μ\" Gold},{SHELLSTAKE=0230 = 2.30mm},{PACK=A = Tape and Reel},{REV=B4},{REVDAT=25.8.2017},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
USB3106
Bill of material
USB3106-30-0230-A
WEB
Website Link
https://gct.co/connector/USB3106
OC
Order Code
USB3106-30-0230-A
PLATING
Plating
30 = 30μ" Gold
SHELLSTAKE
Shell Stake Length
0230 = 2.30mm
PACK
Packaging Options
A = Tape and Reel
REV
Revision
B4
REVDAT
Revision Date
25.8.2017
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求