目錄: GETOtec
Created: 05.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GETOtec
FR-5E-50
GETOtec
Linearmodule
Spindle axes
Serie 5ES-BS Accessories
Powered by
CAD模型選擇
{getotec/linearmodule/spindelachsen/5es_zubehoer/kit_collegamento_riduttore_fr_asmtab.prj},{NB=FR-5E-50},{MOD=FR-5E-50},{SIZE=50},{E1=48},{E2=43},{S=6},{BCD=34},{A=4.500},{D1=10.000},{D2=26.000},{T1=10.000},{T2=10.000},{P=85},{V1=4},{INT1A=32.000},{INT1B=37.000},{V2=4},{INT2=34},{LAMA=7.500},{LAMAPROF=8},{L=13},{D5=10},{D6=20},{V3=5.000},{HV3=2.500},{SP=0.500},{DIST=26},{D3=26.000},{D4=37.000},{DIS=1.000},{CH=2.000},{ANG=45},{LV1=14},{LV2=8},{PPATH=kit_collegamento_riduttore_fr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
GETOtec
Description
Kit FR to connect the Series GB gearbox
Bill of material
FR-5E-50
MOD
Mod.
FR-5E-50
FR-5E-50
mm
SIZE
Size
50
50
mm
E1
48
48
mm
E2
43
43
mm
S
6
6
mm
BCD
34
34
mm
A
4.500
4.500
mm
D1
10.000
10.000
mm
D2
26.000
26.000
mm
T1
10.000
10.000
mm
T2
10.000
10.000
mm
P
85
85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求