目錄: GETOtec
Created: 05.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GETOtec
AM-5E-65-0400
GETOtec
Linearmodule
Toothed belt axes
Serie 5ES-TBL Accessories
Powered by
CAD模型選擇
{getotec/linearmodule/zahnriemenachsen/5es_tbl_zubehoer/kit_connessione_assiale_am.prj},{NB=AM-5E-65-0400},{MOD=AM-5E-65-0400},{TAGLIA=65},{PROTEZIONE=IP40},{C=50.000},{DM=14.000},{BCD=70.000},{TF=0.000},{MXD=M5x7.5},{MX=5.000},{DX=7.500},{PF=4.000},{F=59.000},{XA=20.000},{XB=31.000},{XW=62.000},{PESO=480.000},{DINT=34.000},{COPPIA=12.500},{COPPIAMAX=25.000},{J=3},{ETA=0.780},{D=48.000},{K2=4.000},{J2=6},{CA=38.000},{BA=8.000},{B1=20.200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
GETOtec
Description
kit for axial connection Mod. AM
Bill of material
AM-5E-65-0400
MOD
Mod.
AM-5E-65-0400
AM-5E-65-0400
TAGLIA
Size
65
65
mm
PROTEZIONE
Protection
IP40
C
50.000
50.000
mm
DM
14.000
14.000
mm
BCD
70.000
70.000
mm
TF
0.000
0.000
mm
MXD
MxD
M5x7.5
M5x7.5
mm
MX
5.000
5.000
mm
DX
7.500
7.500
mm
PF
4.000
4.000
mm
F
59.000
59.000
mm
XA
20.000
20.000
mm
XB
31.000
31.000
mm
XW
62.000
62.000
mm
PESO
Weight
480.000
480.000
g
COPPIA
Nominal torque
12.500
12.500
Nm
COPPIAMAX
Maximum torque
25.000
25.000
Nm
J
3
3
Kg*mm²
ETA
Efficiency
0.780
D
48.000
48.000
K2
4.000
4.000
J2
J
6
6
Kg*mm²
CA
38.000
38.000
BA
8.000
8.000
mm
B1
20.200
20.200
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求