目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
7550522000
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivet nuts and screws
Blind rivet nuts and screws GO-NUT with knurled round shank
Powered by
CAD模型選擇
{goebel/niettechnik/blindnietmuttern_und_schrauben/blindnietmuttern_und_schrauben_go_nut_r_g_3/blindnietmuttern_und_schrauben_go_nut_r_g_3_s_a.prj},{NB=7550522000_0_0_M5},{DH=5},{D=M5},{ART=7550522000},{KTXT=GO-NUT, Blindnietmuttern kleiner Senkkopf 90°, Schaftende offen, Rundschaft gerändelt, mit Unterkopfverzahnung},{MATD=Aluminium AlMg 5 [ AISI 5056 ]},{D1=6.9},{L=11.5},{SV=[0.5:3]},{S=0.0},{D2=8.0},{L1=5.7},{K=0.7},{BL=7.0},{P=5500},{MAXT=4.0},{F=0},{EAN=4049337140078},{SKU=7550522000-74},{ZTN=76161000},{SD=-},{ROHS=ja}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Goebel
Description
Blind rivet nuts and screws GO-NUT with round shank, knurled blind rivet nuts, small countersunk head, aluminium
Bill of material
7550522000
D
Diameter
M5
M5
mm
ART
Part ID
7550522000
7550522000
KTXT
Short text
GO-NUT, blind rivet nuts, small countersunk head 90°, open shank end, knurled round shank, with underhead serration
MATD
Mandrel material
Aluminum AlMg 5 [ AISI 5056 ]
D1
Diameter
6.9
6.9
mm
L
Length of shaft
11.5
11.5
mm
S
Clamping range
0.0
0.0
mm
D2
Hole in the screw-on component
8.0
8.0
mm
L1
L1 ref.
5.7
5.7
mm
K
Head height
0.7
0.7
mm
BL
Borehole
7.0
7.0
mm
P
Pull-In
5500
5500
N
MAXT
Maximum torque / tightening torque
4.0
4.0
N/m
F
Form
Unset
Set
Unset
Set
EAN
EAN Code
4049337140078
4049337140078
SKU
SKU Number
7550522000-74
7550522000-74
ZTN
Customs tariff number
76161000
SD
Layer thickness
-
μm
ROHS
Restriction of hazardous substances
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求