GF-7029.1.FK-J.i.10x5.100.GL-GL-PVA.A.180°C
Graeff
GF-7X29 - Screwable surface Sensor
Powered by
CAD模型選擇
{graeff/gf_7x29/gf_7029_asmtab.prj},{NB=GF-7029.1.FK-J.i.10x5.100.GL-GL-PVA.A.180},{COMP=Gräff GmbH},{DESC=GF-7029 - Oberflächen - / Anlege - Rundfühler (Thermoelement)},{BEST=GF-7029},{KEYWORDS=Temperatursensoren, Sensoren, Fühler, Temperaturaufnehmer, Temperatur, Temperaturfühler, Prozessüberwachung , Messdatenerfassung},{A1=.1},{A2=.FK-J},{A3=.i},{A4=.10x5},{A5=100},{A6=.GL-GL-PVA},{A7=1},{A7H=0},{A8=1},{A8EP=0},{A8EG=0},{A9=.180},{A97=ISO 9001},{A99= },{PPATH=assemblies/gf_7029_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Graeff
Description
GF-7029 - Surface / contact circular sensor (thermocouple)
Bill of material
GF-7029.1.FK-J.i.10x5.100.GL-GL-PVA.A.180°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7029 Surface / Contact Circular Probe (Thermocouple)
CNSORDERNO
Order number
GF-7029.1.FK-J.i.10x5.100.GL-GL-PVA.A.180°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
Number of measuring systems
1
2
1
2
A2
Element
Fe-CuNi / J according to DIN EN 60584
Fe-CuNi / L according to DIN 43710
NiCr-Ni / K according to DIN EN 60584
Fe-CuNi / J according to DIN EN 60584
Fe-CuNi / L according to DIN 43710
NiCr-Ni / K according to DIN EN 60584
A3
Potential
isolated
shrink wrapped
isolated
shrink wrapped
A4
Execution
Ring disc Ø10x5 mm, bore = 5.5 mm
Ring disc Ø16x5 mm, bore = 6.2 mm
Cable lug M4
Cable lug M5
Ring disc Ø10x5 mm, bore = 5.5 mm
Ring disc Ø16x5 mm, bore = 6.2 mm
Cable lug M4
Cable lug M5
A5
Cable length
mm
Enter value for A5
Cable length
mm
cm
inch
ft
確定
A6
Line type
Glass silk-glass silk stainless steel reinforcement, 350°C
R-fiberglass-fiberglass-stainless steel reinforcement, 450°C
Glass fiber-glass fiber-stainless steel reinforcement-PTFE, 250°C
Silicone-silicone, 180°C
Teflon screen silicone, type J, suitable for drag chains, 180°C
Teflon screen Teflon, 200°C
Teflon-fiberglass-stainless steel armoring, 200°C
Glass silk-glass silk stainless steel reinforcement, 350°C
R-fiberglass-fiberglass-stainless steel reinforcement, 450°C
Glass fiber-glass fiber-stainless steel reinforcement-PTFE, 250°C
Silicone-silicone, 180°C
Teflon screen silicone, type J, suitable for drag chains, 180°C
Teflon screen Teflon, 200°C
Teflon-fiberglass-stainless steel armoring, 200°C
A7
Cable protection - length (corrugated hose)
Without
Anti-kink spring
With
Without
Anti-kink spring
With
A7H
Cable protection - length (corrugated hose)
0
0
mm
A8
Connection type
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Standard thermal plug
Mini thermal plug
Standard thermal coupling
Mini thermal coupling
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Standard thermal plug
Mini thermal plug
Standard thermal coupling
Mini thermal coupling
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
A8EP
Number of poles
A8EG
Size
A9
Measuring tip maximum temperature
180
200
350
450
180
200
350
450
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求