slovenčina
English
N03215
Haberkorn
Driving elements
Chain wheels
Plate wheels ASA
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/plate_wheels_asa/simplex_plate_wheels_asa_40.prj},{NB=N03215},{NAME=Plate wheel simplex ASA 40 12,7x7,95mm Z24},{Z=24},{DE=103.4},{DP=97.29},{CNSORDERNO=N03215},{D1=12},{KG=0.38},{B1=7.2},{C=1.6},{R3=13.5},{CNSORDERNO2=231040024}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 15
HELP_VARIABLE
Company
Haberkorn
Description
Plate wheels ASA 40 simplex 12,7 x 7,95mm (08 A-1)
Bill of material
N03215
NAME
Name
Plate wheel simplex ASA 40 12,7x7,95mm Z24
Plate wheel simplex ASA 40 12,7x7,95mm Z24
Z
Number of teeth
24
24
DE
de
103.4
103.4
mm
DP
dp
97.29
97.29
mm
CNSORDERNO
Order number
N03215
N03215
D1
12
12
mm
KG
0.38
0.38
kg
B1
7.2
mm
C
1.6
mm
R3
r3
13.5
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求