slovenčina
English
F19240
Haberkorn
Driving elements
Racks, gears and conical gears
Conical gears
Spiral toothed
Powered by
CAD模型選擇
{haberkorn/driving_elements/racks_gears_conical_gears/conical_gears/conical_spiral_toothed_gears/conical_spiral_t_g_r1_2_mod_3.prj},{NB=F19240},{NAME=Conical spiral toothed gear module 3 Z16 1:2},{MODULE=3},{Z=16},{CNSORDERNO=F19240},{SD=L},{DE=54.1},{DP=48},{A=28.4},{F=15},{DN=40},{D1=15},{DM=62},{L=25.5},{LM=12},{KG=0.25},{DNX=40.000},{ANGLE=63.500},{ANGLE1=47.0},{ANGLE2=-20.0},{ANGLE3=16.0},{DEX=7.800},{RX=35.000},{WT=2.5},{ANGLEX1=26.565},{CNSORDERNO2=462030016}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Haberkorn
Description
Conical spiral toothed gears 1:2 module 3
Bill of material
F19240
NAME
Name
Conical spiral toothed gear module 3 Z16 1:2
Conical spiral toothed gear module 3 Z16 1:2
MODULE
Module
3
Z
Number of teeth
16
16
CNSORDERNO
Order number
F19240
F19240
DE
De
54.1
54.1
mm
DP
Dp
48
48
mm
A
28.4
28.4
mm
F
15
mm
DN
Dn
40
40
mm
D1
15
mm
DM
dm
62
62
mm
L
25.5
25.5
mm
LM
Lm
12
12
mm
KG
0.25
0.25
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求