slovenčina
English
F05281
Haberkorn
Driving elements
Racks, gears and conical gears
Conical gears
Straight toothed
Powered by
CAD模型選擇
{haberkorn/driving_elements/racks_gears_conical_gears/conical_gears/conical_straight_toothed_gears/conical_gears_type_a_r_1_4_mod3_5.prj},{NB=F05281},{NAME=Conical straight toothed gear type A module 3,5 Z16 1:4},{MODULE=3.5},{Z=16},{CNSORDERNO=F05281},{DE=62.8},{DP=56},{A=40},{F=25},{DN=45},{D1=15},{DM=127.1},{L=38},{LM=14},{KG=0.48},{ANGLE=14.036},{CNSORDERNO2=424035016}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Haberkorn
Description
Conical straight toothed gears type A 1:4 module 3,5
Bill of material
F05281
NAME
Name
Conical straight toothed gear type A module 3,5 Z16 1:4
Conical straight toothed gear type A module 3,5 Z16 1:4
MODULE
Module
3.5
Z
Number of teeth
16
16
CNSORDERNO
Order number
F05281
F05281
DE
De
62.8
62.8
mm
DP
Dp
56
56
mm
A
40
40
mm
F
25
mm
DN
Dn
45
45
mm
D1
15
15
mm
DM
dm
127.1
127.1
mm
L
38
38
mm
LM
Lm
14
14
mm
KG
0.48
0.48
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求