slovenčina
English
F19224
Haberkorn
Driving elements
Racks, gears and conical gears
Conical gears
Straight toothed
Powered by
CAD模型選擇
{haberkorn/driving_elements/racks_gears_conical_gears/conical_gears/conical_straight_toothed_gears/conical_gears_type_b_r_1_4_mod1_5.prj},{NB=F19224},{NAME=Conical straight toothed gear type B module 1,5 Z15 1:4},{MODULE=1.5},{Z=15},{CNSORDERNO=F19224},{DE=26.7},{DP=22.5},{A=23.0},{F=11.0},{DN=20.3},{D1=8},{DM=57},{L=0},{LM=11.7},{KG=0.05},{ANGLE=14.010},{CNSORDERNO2=444015015}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Haberkorn
Description
Conical straight toothed gears type B 1:4 module 1,5
Bill of material
F19224
NAME
Name
Conical straight toothed gear type B module 1,5 Z15 1:4
Conical straight toothed gear type B module 1,5 Z15 1:4
MODULE
Module
1.5
Z
Number of teeth
15
15
CNSORDERNO
Order number
F19224
F19224
DE
De
26.7
26.7
mm
DP
Dp
22.5
22.5
mm
A
23.0
23.0
mm
F
11.0
mm
DN
Dn
20.3
20.3
mm
D1
8
8
mm
DM
dm
57
57
mm
L
0
0
mm
LM
Lm
11.7
11.7
mm
KG
0.05
0.05
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求