slovenčina
English
F13229
Haberkorn
Driving elements
Racks, gears and conical gears
Conical gears
Straight toothed
Powered by
CAD模型選擇
{haberkorn/driving_elements/racks_gears_conical_gears/conical_gears/conical_straight_toothed_gears/conical_gears_type_b_r_1_4_mod2.prj},{NB=F13229},{NAME=Conical straight toothed gear type B module 2 Z15 1:4},{MODULE=2.0},{Z=15},{CNSORDERNO=F13229},{DE=35.6},{DP=30.0},{A=31.0},{F=16.0},{DN=25.3},{D1=8},{DM=75},{L=0},{LM=14.4},{KG=0.12},{ANGLE=14.020},{CNSORDERNO2=444020015}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Haberkorn
Description
Conical straight toothed gears type B 1:4 module 2
Bill of material
F13229
NAME
Name
Conical straight toothed gear type B module 2 Z15 1:4
Conical straight toothed gear type B module 2 Z15 1:4
MODULE
Module
2.0
Z
Number of teeth
15
15
CNSORDERNO
Order number
F13229
F13229
DE
De
35.6
35.6
mm
DP
Dp
30.0
30.0
mm
A
31.0
31.0
mm
F
16.0
mm
DN
Dn
25.3
25.3
mm
D1
8
8
mm
DM
dm
75
75
mm
L
0
0
mm
LM
Lm
14.4
14.4
mm
KG
0.12
0.12
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Conical gears type ''B'' ratio 1:4 module 2 - Conical straight toothed gear...
BEA Ingranaggi
06.07.2020
Bevel Gears(Spiral) - Module 2
KYOUIKU GEAR MFG, CO., LTD.
25.04.2023
FB 1.5 - 5.0 - Bevel gear - Steel C43 - Ratio 4:1 - Module 1.5 to 5.0
HPC
17.02.2022
Conical gears type ''A'' ratio 1:4 module 2 - Conical straight toothed gear...
BEA Ingranaggi
06.07.2020
Modèle A1-14 - Engrenage conique en acier - Module 1,5
MICHAUD CHAILLY - Direct Transmission
07.03.2023
Conical gears type ''B'' ratio 1:3 module 2 - Conical straight toothed gear...
BEA Ingranaggi
06.07.2020
Conical straight toothed gears type B 1:1 module 2
Haberkorn
19.07.2021
MDB 1.5 - 3 - Moulded plastic bevel gear - Nylon 6 - Ratio 2:1 - Module 1.5...
HPC
17.02.2022
MAE-KR-SPV-3:1-ST - Bevel Gears Made from Steel, Spiral Tooth System, Ratio...
MÄDLER
10.04.2024
22430 - Bevel gears in steel, ratio 1:4; toothing milled, straight teeth, e...
norelem
30.05.2024
Conical straight toothed gears type B 1:4 module 2,5
Haberkorn
19.07.2021
Bevel gear (gear ratio 1_2) - Bevel gear ratio 1:2
STAMPINGMASTERS
15.04.2024
Conical gears type ''B'' ratio 1:3 module 2,5 - Conical straight toothed ge...
BEA Ingranaggi
06.07.2020
Conical gears type ''A'' ratio 1:1 module 2 - Conical straight toothed gear...
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求