slovenčina
English
T31009
Haberkorn
Driving elements
Shaft - hub connections
Taper bushes Taper Lock
Powered by
CAD模型選擇
{haberkorn/driving_elements/shaft_hub_connections/taper_bushes_taper_lock/taper_bushes_1008.prj},{NB=T31009},{NAME=Taper bush Taper Lock 1008/16},{D=16},{CNSORDERNO=T31009},{B=5},{T2=2.3},{KG=0.11},{D1=35},{L=22.3},{SCREW=1/4''},{CDS=5.6},{BUSSOLA=1008},{D100BUSSOLA=6.600},{DH1BUSSOLA=11.500},{D2BUSSOLA=33.73},{SH=30.000},{CNSORDERNO2=391008016}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Haberkorn
Description
Taper bushes Taper Lock 1008
Bill of material
T31009
NAME
Name
Taper bush Taper Lock 1008/16
Taper bush Taper Lock 1008/16
D
Hole diameter (d)
16
16
mm
CNSORDERNO
Order number
T31009
T31009
B
5
5
mm
T2
2.3
2.3
mm
KG
0.11
0.11
kg
D1
Larger diameter (D1)
35
mm
L
Length
22.3
mm
SCREW
Screw
1/4''
CDS
Tightening torque
5.6
Nm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求