目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
22080.0332 Spring Plungers
Halder
Standard Parts
Machine and Fixture Elements
EH 22080. Spring Plungers, smooth, without collar
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2208_2/eh_2208_2_assmtab.prj},{NB=EH 22080.0332 Federndes Druckstueck (3.5)},{BESTNR=22080.0332},{BESTNR1=2208.332},{AUS=Huelse und Kugel aus Nirosta},{D1=12.0},{D2=10.0},{L=22.0},{S=3.50},{F1=41.0},{F2=86.0},{G=12.00},{BR=12.000},{PPATH=eh_2208_2_sbl.prj},{S1=3.50},{FUNC=Pressing, Arresting, Ejecting, Cushioning, Positioning, Resting}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
Company
Halder
Description
EH 22080. - Spring Plungers, smooth, without collar
Bill of material
22080.0332 Spring Plungers
BESTNR
Ref. No.
22080.0332
22080.0332
AUS
finish
body and ball from stainless steel
body and ball from stainless steel
D1
±0.04
12.0
12.0
mm
D2
10.0
10.0
mm
L
22.0
22.0
mm
S
mm
Enter value for S
mm
cm
inch
ft
確定
F1
spring load
41.0
41.0
N
F2
spring load
86.0
86.0
N
G
weight
12.00
12.00
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求