目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
22120.0118 Locking Nut
Halder
Standard Parts
Machine and Fixture Elements
EH 22120. Index Plunger with pull-ring
lock nut
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22120_rastbolzen_zugring/eh_22120_nut/eh_2212_4a.prj},{NB=22120.0118 Kontermutter4a2},{BESTNR=22120.0118},{BESTNR1=2212.118},{MAT=Stahl},{AUS=Kontermuttern fuer folgende Groessen (DIN 439)},{D2=M 16x1.5},{P=1.500},{DNDM=16.000},{DKDM=14.376},{G=2},{VERS=6.000},{L4=8.000},{SW=24.000},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Halder
Description
EH 22120. - Lock Nuts for Index Plungers with hexagon collar
Bill of material
22120.0118 Locking Nut
BESTNR
Ref. No.
22120.0118
22120.0118
MAT
material
steel
steel
AUS
finish
Locking Nuts for following sizes (DIN 439)
Locking Nuts for following sizes (DIN 439)
D2
thread
M 16x1.5
M 16x1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求