目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22130.0012 Precision Index Plunger
Halder
Standard Parts
Machine and Fixture Elements
EH 22130. Precision Index Plungers with cylindrical support
without locking
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2213_2/eh_2213_2_c/eh_2213_2_c_assmtab.prj},{NB=EH 22130.0012 Praezisionsrastbolzen (0)},{BESTNR=22130.0012},{BESTNR1=2213.012},{AUS=ohne Arretierung},{POS=0},{D1=12},{D2=23},{D3=20},{D4=32},{L1=10},{L2=3.0},{L3=35},{L4=13},{L5=33.0},{L6=44.5},{F1=15},{F2=35},{G=127},{VERS=2.000},{PPATH=eh_2213_2_c_sbl.prj},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting, Zentrieren}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Halder
Description
EH 22130. - Precision Index Plungers with cylindrical support / without locking
Bill of material
EH 22130.0012 Precision Index Plunger
BESTNR
Ref. No.
22130.0012
22130.0012
AUS
finish
without locking
POS
position
locked
unlocked
locked
unlocked
D1
12
12
mm
D2
23
23
mm
D3
n6
20
20
mm
D4
32
32
mm
L1
min.
10
mm
L2
3.0
3.0
mm
L3
35
35
mm
L4
13
mm
L5
33.0
33.0
mm
F1
spring load ~
15
15
N
F2
spring load ~
35
35
N
G
weight
127
127
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求