目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
22400.0970 retaining cabl
Halder
Standard Parts
Machine and Fixture Elements
EH 22400. Retaining Cable
with double sided clamping/indexing mechanism
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22400_halteseile/eh_22400_bild_7/eh_22400_halteseile_asmtab.prj},{NB=22400.0970 Halteseil},{BESTNR=22400.0970},{AUS=mit beidseitigem Klemm-/ Rastmechanismus},{MAT=Thermoplast PA 6, grau},{L=150},{L1=0},{L2=0},{D=0.0},{VG=0},{TMAX=80},{G=2.1},{VERS=7},{PPATH=../eh_22400_halteseile_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Halder
Description
EH 22400. - stainless steel, with 2 holding rings
Bill of material
22400.0970 retaining cabl
BESTNR
Ref. No.
22400.0970
22400.0970
AUS
finish
with double sided clamping/indexing mechanism
MAT
Material
Thermoplastic PA 6, grey
L
150
150
mm
TMAX
80
°C
G
weight
2.1
2.1
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求